A 1B 2MY08025
Module 0.8, 25 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.97 | 6 wks |
10 - 24 | $12.45 | 6 wks |
25 - 49 | $10.92 | 6 wks |
50 - 99 | $9.83 | 6 wks |
100+ | Request for Quote |
$15.97
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 mm |
---|---|
Face Width | 6 mm |
Hub Dia. (0 = Hubless) | 12 mm |
Hub Style | With Hub No Set Screw |
Material | Brass |
Module (Pitch) | 0.8 |
No. Of Teeth | 25 |
Pitch Dia. | 20 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |