A 1B 2MY08024
Module 0.8, 24 Teeth, 20° Pressure Angle, Brass Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $16.58 | 11 wks |
| 10 - 24 | $13.16 | 11 wks |
| 25 - 49 | $11.54 | 11 wks |
| 50 - 99 | $10.38 | 11 wks |
| 100+ | Request for Quote |
$16.58
Availability: 7 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 6 mm |
|---|---|
| Face Width | 6 mm |
| Hub Dia. (0 = Hubless) | 12 mm |
| Hub Style | With Hub No Set Screw |
| Material | Brass |
| Module (Pitch) | 0.8 |
| No. Of Teeth | 24 |
| Pitch Dia. | 19.2 mm |
| Pressure Angle (°) | 20 ° |
| Quality Class | ISO 8 / AGMA 9 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities