A 1B 2MY05020
Module 0.5, 20 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.29 | 6 wks |
10 - 24 | $11.32 | 6 wks |
25 - 49 | $9.92 | 6 wks |
50 - 99 | $8.92 | 6 wks |
100+ | Request for Quote |
$14.29
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 4 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 8 mm |
Hub Style | With Hub No Set Screw |
Material | Brass |
Module (Pitch) | 0.5 |
No. Of Teeth | 20 |
Pitch Dia. | 10 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |