A 1B 2MY04075
Module 0.4, 75 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $37.68 | 6 wks |
10 - 24 | $30.43 | 6 wks |
25 - 49 | $27.08 | 6 wks |
50 - 99 | $24.49 | 6 wks |
100+ | Request for Quote |
$37.68
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 15 mm |
Hub Style | With Hub No Set Screw |
Material | Brass |
Module (Pitch) | 0.4 |
No. Of Teeth | 75 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |