A 1B 2MY03060
Module 0.3, 60 Tooth Brass Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.72 | 4 wks |
25 - 49 | $9.64 | 4 wks |
50 - 99 | $8.87 | 4 wks |
100 - 249 | $8.16 | 5 wks |
250+ | Request for Quote |
$10.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 mm |
---|---|
Face Width | 2 mm |
Hub Dia. (0 = Hubless) | 10 mm |
Hub Style | With Hub & Set Screw |
Material | Brass |
Module (Pitch) | 0.3 |
No. Of Teeth | 60 |
Pitch Dia. | 18 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |