A 1B 1MYKH7065
Module 0.75, 65 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.91 | 12 wks |
10 - 49 | $14.92 | 12 wks |
50 - 99 | $12.95 | 12 wks |
100+ | $12.28 | 12 wks |
$16.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 15 mm |
---|---|
Face Width | 3 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | Brass |
Module (Pitch) | 0.75 |
No. Of Teeth | 65 |
Pitch Dia. | 48.8 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |