A 1B 1MY04012
Module 0.4, 12 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.33 | 4 wks |
25 - 99 | $4.83 | 4 wks |
100 - 249 | $4.45 | 4 wks |
250 - 499 | $4.24 | 4 wks |
500+ | Request for Quote |
$5.33
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 mm |
---|---|
Face Width | 4 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | Brass |
Module (Pitch) | 0.4 |
No. Of Teeth | 12 |
Pitch Dia. | 4.8 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |