A 1B 1-N32015
32 D.P., 15 Teeth, 14.5° Pressure Angle,Commercial Quality, Hubless Brass Gear.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.14 | 8 wks |
25 - 99 | $4.31 | 8 wks |
100 - 249 | $3.25 | 8 wks |
250 - 499 | $2.88 | 8 wks |
500+ | Request for Quote |
$7.14
Availability: 60 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.125 |
---|---|
Diametral Pitch | 32 |
Face Width | 0.0625 |
Hub Dia. (N / A = Hubless) | N/A |
Hub Style | Hubless |
Material | Brass |
No. Of Teeth | 15 |
Pitch Dia. | 0.469 |
Pressure Angle (°) | 14.5 ° |
Quality Class | Commercial |