A 1B 1-N24018
24 D.P., 18 Teeth, 14.5° Pressure Angle,Commercial Quality, Hubless Brass Gear.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.38 | 6 wks |
25 - 49 | $9.13 | 6 wks |
50 - 99 | $7.95 | 6 wks |
100 - 249 | $6.99 | 6 wks |
250+ | Request for Quote |
$12.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1875 |
---|---|
Diametral Pitch | 24 |
Face Width | 0.25 |
Hub Dia. (N / A = Hubless) | N/A |
Hub Style | Hubless |
Material | Brass |
No. Of Teeth | 18 |
Pitch Dia. | 0.75 |
Pressure Angle (°) | 14.5 ° |
Quality Class | Commercial |