A 1B 1-N24014
24 D.P., 14 Teeth, 14.5° Pressure Angle,Commercial Quality, Hubless Brass Gear.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $10.83 | 9 wks |
| 25 - 49 | $8.56 | 9 wks |
| 50 - 99 | $7.64 | 9 wks |
| 100 - 249 | $6.83 | 9 wks |
| 250+ | Request for Quote |
$10.83
Availability: 5 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.1875 |
|---|---|
| Diametral Pitch | 24 |
| Face Width | 0.25 |
| Hub Dia. (N / A = Hubless) | N/A |
| Hub Style | Hubless |
| Material | Brass |
| No. Of Teeth | 14 |
| Pitch Dia. | 0.583 |
| Pressure Angle (°) | 14.5 ° |
| Quality Class | Commercial |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities