A 1A16-45625
Aluminum Commercial Gear and Dial Hub, 0.25 Bore, 0.56 Hub Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.73 | 8 wks |
25 - 99 | $6.63 | 8 wks |
100 - 249 | $5.8 | 8 wks |
250 - 499 | $5.4 | 8 wks |
500+ | Request for Quote |
$7.73
Availability: 200 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.25 |
---|---|
Face Width | 0.125 |
Hub Dia. | 0.56 |
Hub Projection | 0.255 |
Hub Style | 0 |
Material / Quality | Aluminum / Commercial |
Mounting Dia. | 0.375 |
Set Screw Size | #4-40 |
Substitute Part | S2066YP0015 |