A 1A16-35615

Aluminum Commercial Gear and Dial Hub, 0.156 Bore, 0.56 Hub Dia.
Qty Range Price/Unit Ships Within
1 - 24 $7.73 8 wks
25 - 99 $6.63 8 wks
100 - 249 $5.8 8 wks
250 - 499 $5.4 8 wks
500+ Request for Quote
$7.73

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.156
Face Width 0.093
Hub Dia. 0.56
Hub Projection 0.287
Hub Style 0
Material / Quality Aluminum / Commercial
Mounting Dia. 0.375
Set Screw Size #4-40

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team