A 1A12MHR081000

Guide Rail, For 0.8 Module Rack, 1000mm long, 8.4mm Channel Width, 1.8mm Channel Height. Material- Extruded Aluminum.
Qty Range Price/Unit Ships Within
1 - 9 $16.64 8 wks
10 - 24 $15.6 8 wks
25 - 49 $14.84 8 wks
50 - 99 $14.5 8 wks
100+ Request for Quote
$16.64

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Channel Height (S3) 1.8 mm
Channel Width (S4) 8.4 mm
Length 1000 mm
Material Extruded Aluminum
Overall Height (H) 4.8 mm
Overall Width (S) 10.3 mm
Rack Module 0.8
Substitute Part KARL-0.8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team